Overview

Features and Benefits

  • 2-layer Rogers 4350B evaluation board with heat spreader
  • End launch SMA jack RF connectors
  • Through calibration path
  • Drain or gate pulsing capability

Product Details

The ADPA1106-EVALZ consists of a 2-layer printed circuit board (PCB) fabricated from a 10 mil thick, Rogers 4350B copper clad mounted to an aluminum heat spreader. The heat spreader assists in providing thermal relief to the device as well as mechanical support to the PCB. Mounting holes on the heat spreader allow the spreader to be attached to a heat sink. Alternatively, the spreader can be clamped to a hot and cold plate. The RFIN and RFOUT ports on the ADPA1106-EVALZ are populated by Subminiature Version A (SMA) female coaxial connectors, and the respective RF traces have a 50 Ω characteristic impedance. The ADPA1106-EVALZ is populated with components suitable for use over the entire operating temperature range of the device. To calibrate board trace losses, a through calibration path is provided between the J6 and J5 connectors. J6 and J5 must be populated with SMA RF connectors to use the through calibration path.

Ground, power, gate control, and the detector output voltage are provided through the two 24-pin headers (P4 and P5) on the ADPA1106-EVALZ. The pinouts for these two headers are shown in Table 1 of the user guide.

RF traces on the ADPA1106-EVALZ are 50 Ω, grounded, coplanar waveguide. The package ground leads and the exposed paddle connect directly to the ground plane. Multiple vias connect the top and bottom ground planes with particular focus on the area directly beneath the ground pad to provide adequate electrical conduction and thermal conduction to the heat spreader.

The ADPA1106-EVALZ ships with a drain pulser board that can be plugged into the ADPA1106-EVALZ headers and configured to control the biasing of the ADPA1106 by providing a negative gate voltage and a control signal that connects and disconnects the drain voltage to the ADPA1106-EVALZ. The ADPA1106-EVALZ can also operate alone in gate pulsed mode where a negative pulse is applied to the VGG1 and VGG2 pins of the ADPA1106.

For full details on the ADPA1106, see the ADPA1106 data sheet, which must be consulted in conjunction with the user guide when using the ADPA1106-EVALZ.

Applicable Parts

Package Contents

  • ADPA1106-EVALZ evaluation board
  • 50 V drain pulser board
  • Getting Started

    EQUIPMENT NEEDED

  • Pulse generator
  • Oscilloscope
  • 50 V, 2 A power supply
  • −4 V power supply
  • Tektronix TCPA312A current probe
  • Tektronix TCPA300 current probe amplifier
  • RF signal generator
  • Directional coupler
  • RF power sensor
  • RF power meter
  • RF attenuator

  • DOCUMENTS NEEDED

  • ADPA1106 data sheet