Overview

Product Details

The ADP5302 is an ultralow power, synchronous step-down dc-to-dc regulator with a load switch in a 10-lead LFCSP package. The ADP5302 runs from input voltages of 2.15 V to 6.50 V and requires minimal external components to provide a high efficiency solution with an integrated power switch, synchronous rectifier, and internal compensation.

The ADP5302-EVALZ evaluation board provides an easy way to evaluate the device. The user guide UG-880 describes how to quickly set up the board to collect performance data.

Complete information about the ADP5302 is available in the ADP5302 data sheet, which should be consulted in conjunction with this user guide when using the evaluation board.

Documentation & Resources