Overview
Product Details
The ADP5080 evaluation board is a complete, 6-channel + 2 LDO, dc-to-dc converter design based on the ADP5080. The ADP5080 includes 5 synchronous buck converters and 1 synchronous buck-boost converter at up to 3A per channel. Voltages, startup sequence, and protection functions are all programmable through the I2C interface with the ADP5080 evaluation board GUI.
Applicable Parts
Documentation & Resources
-
UG-773: Installing the ADP5080 Evaluation Board Hardware and Software4/28/2015PDF1 M
-
UG-752: Operating the ADP5080 High Efficiency, 6-Channel PMU Evaluation Board3/30/2015PDF1 M