Overview
Product Details
The ADP2107 evaluation board is a complete step-down dc-to-dc converter solution using the ADP2107 step-down dc-to-dc converter. It provides a ±1% accurate (±3% over all conditions), regulated output voltage with load currents up to 2 A. It comes in two versions: the ADP2107-1.8-EVAL with fixed output voltage of 1.8 V, and the ADP2107-EVAL with adjustable output voltage initially set to 2.5 V.
Applicable Parts
Documentation & Resources
-
EVAL-ADP2107: Evaluation Board for Step-Down DC-to-DC Converter Solution1/9/2007PDF581 kB