Overview
Product Details
The ADP2102 evaluation board is a complete step-down, dc-to-dc converter solution using the ADP2102 step-down, dc-to-dc converter. It provides a ±1% accurate (±2% over all conditions) regulated output voltage with load currents up to 600 mA. It comes in two versions: fixed output with output voltages ranging from 0.8 V to 1.875 V and adjustable output with output voltages ranging from 0.8 V to 3.3 V.
Applicable Parts
Documentation & Resources
-
EVAL-ADP2102: Evaluation Board for Step-Down, DC-to-DC Converter Solution7/27/2007PDF603 kB