User Guide
Rev.
0
1
View All
Overview
Features and Benefits
- Ultrasmall 1 mm × 1 mm, 4-ball, 0.5 mm pitch WLCSP
- Tiny 8-lead, 2 mm × 2 mm LFCSP
- Low RDSON of 50 mΩ at 3.3 V (WLCSP)
- Low input voltage range of 1.65 V to 6.5 V
- 1 A continuous operating current
- Operating temperature range: TJ = −40°C to +85°C
Product Details
The ADP198 evaluation boards are used to demonstrate the functionality of the ADP198 power switch.
Simple device measurements such as VIN to VOUT resistance (RDSON), ground current, and off state current can be demonstrated with just a single voltage source, a voltmeter, an ammeter, and load resistors.
Full details about the ADP198 power switch are available in the ADP198 data sheet, which should be consulted when using the ADP198 evaluation boards.
Applicable Parts
Documentation & Resources
-
UG-230: ADP198 Evaluation Board User Guide (Rev. 0)12/17/2021PDF406 K