Overview

Product Details

This describes the design, operation, and test results of the ADP1851-EVALZ. The input range for this evaluation board is 9 V to 15 V, and the regulated output voltage is 1.8 V with a maximum 25 A output current. A switching frequency (fSW) of 600 kHz is chosen to achieve a good balance between efficiency and the sizes of the power components.

Applicable Parts

Documentation & Resources