Overview

Product Details

This describes the design, operation, and test of the ADP1822 standard evaluation board. In all tests, the board is operated from an input voltage range of 9 V to 15 V, and generates up to 10 A at VOUT = 1.8 V. The switching frequency is fixed at 300 kHz.