Overview
Product Details
The ADP1610 evaluation hardware is for the ADP1610, a step-up dc-to-dc switching regulator capable of providing output voltage up to 12 V from 2.5 V to 5.5 V input voltage. The ADP1610 features an internal MOSFET switch, programmable soft-start, and fast transient response. Its frequency can be user-selected to operate at either 700 kHz to optimize the regulator for high efficiency or at 1.2 MHz to allow the use of a small surface-mount inductor.
Applicable Parts
Documentation & Resources
-
ADP1610 Evaluation Tools1/25/2005PDF179 kB