Overview

Product Details

ADP1290CB-EVALZ evaluation board is using the ADP1290 12V, 2A Logic Controlled High-Side Power Switch to demonstrate the functionality of the ADP1290 power switch. Simple device measurements such as VIN to VOUT resistance (RDSON), ground current, and off state current can be demonstrated with just a single voltage supply, a voltmeter, a current meter, and load resistors.

Applicable Parts