Overview

Features and Benefits

  • Integrated calibration operation
  • Data logger
  • UART to USB communication
  • Universal connector for DMM

Product Details

The ADMX3652 is a 6½ digit, ±20 V, dual-channel digital voltage module with a small form factor that can be easily integrated into a system. The module provides three measurement ranges that can be selected manually or automatically according to the input voltage. All operations are implemented through universal asynchronous receiver-transmitter (UART) communications with the Standard Commands for Programmable Instruments (SCPI) protocol. When the ADMX3652 connects with Analog Devices, Inc., EVAL-ADMX3652-INT evaluation board, it can be used as a portable measuring instrument that has two voltage input channels using banana jack connectors. The measured data is output to a computer through the UART to USB function on the EVAL-ADMX3652-INT. An intuitive graphical user interface (GUI) tool is provided as well for operating the module and capturing the data in the computer to evaluate the performance of the ADMX3652.

Applicable Parts

Getting Started

Notes:

  • Detailed instructions are in the User Guide under Documentation below.
  • Evaluation Software is available to download in the Software section below.


Quick Start

  • Plug in the EVAL-ADMX3652Z Evaluation board into the EVAL-ADMX3652Z-INT interface board
  • Connect the voltage measurement test leads to the interface board
  • Connect the Interface board thru USB cable to the host PC
  • Download and install the Driver and the GUI. See link below under Software.
  • Launch the GUI

System Requirements

  • PC running Windows 7 or newer
  • EVAL-ADMX3652Z-INT interface board
  • Male USB A to Male USB B Cable
  • Test leads