Overview

Features and Benefits

  • Simplified power-up with on-board LDO regulators
  • Option to bypass LDO regulators with connector jumpers

Product Details

The ADMV7420-EVALZ incorporates the ADMV7420 with low dropout (LDO) regulators, potentiometers, and a waveguide back plate to allow quick and easy evaluation of the ADMV7420. The LDO regulators allow the ADMV7420 to be powered on by ±5 V dc supplies.

The ADMV7420 is a fully integrated system in package (SiP) inphase/quadrature (I/Q) downconverter that operates at an RF input frequency range of 81 GHz to 86 GHz and an intermediate frequency (IF) output frequency range of dc to 2 GHz.

For full details, see the ADMV7420 data sheet, which must be used in conjunction with this user guide when using the ADMV7420-EVALZ.

Applicable Parts

Documentation & Resources