User Guide
Rev.
0
1
View All
Overview
Features and Benefits
Product Details
The ADMFM2000 is a dual microwave downconverter with input RF and local oscillator (LO) frequency ranges covering 5 GHz to 32 GHz and an output intermediate frequency (IF) frequency range from 0.5 GHz to 8 GHz. A common LO input signal is split to feed two separate buffer amplifiers to drive the mixer in each channel. Each down conversion path consists of an low noise amplifier (LNA), a mixer, an IF filter, a digital step attenuator (DSA), and an IF amplifier.
The ADMFM2000-EVALZ is fabricated using FR-370HR, Rogers 4350 in 6 layers.
This user guide describes the ADMFM2000-EVALZ and the control software used to test the ADMFM2000. The ADMFM2000 data sheet provides additional information and must be consulted when using the ADMFM2000-EVALZ.
Applicable Parts
Documentation & Resources
-
ADMFM2000-EVALZ Gerber Files11/21/2024ZIP2 M