Overview

Product Details

The ADM1270CP-EVALZ and ADM120RQ-EVALZ evaluation boards are used to demonstrate the functionality of the ADM1270 high voltage input protection device.

Simple device measurements, such as over voltage, undervoltage, and overcurrent protection can be demonstrated with just a single voltage source, a voltmeter, an ammeter, and load resistors.


Features
  • Controls supply voltages from 4 V to 60 V
  • Gate drive for low voltage drop reverse supply protection
  • Gate drive for P-channel FETs
  • In-rush current limiting control
  • Adjustable current limit
  • Foldback current limiting
  • Automatic retry or latch-off on current fault
  • Programmable current-limit timer for SOA
  • Power-good and Fault outputs
  • Analog UV and OV protection
  • 16-lead 3x3mm LFCSP package
  • 16-lead QSOP package