Overview

Product Details

The ADM1087 evaluation board (EVAL-ADM1087EBZ) is a fully featured board for evaluating ADM1087 sequencers.


The board is designed to power up with a 9 V input supply that can be turned on and off using a dedicated switch (Switch S1, ON/OFF).


Complete specifications for the ADM1087 can be found in the ADM1087 data sheet, available at www.analog.com, and should be consulted in conjunction with this user guide when using the evaluation board.

Applicable Parts

Documentation & Resources