Overview

Features and Benefits

  • Full featured evaluation board for the ADL6337-EVALZA, ADL6337-EVALZB, and ADL6337-EVALZC
  • Single-supply operation
  • Easy to use interface with Analysis | Control | Evaluation (ACE) software
  • Product Details

    The ADL6337-EVALZA, ADL6337-EVALZB, and ADL6337-EVALZC evaluation boards allow the manual control of the ADL6337 through the USB port on a Microsoft® Windows® PC via a SDP-S interface board.

    Additional information on the ADL6337 is provided in the ADL6337 data sheet. Consult the data sheet in conjunction with the user guide when using the ADL6337-EVALZA, ADL6337-EVALZB, and ADL6337-EVALZC evaluation board.

    Applicable Parts

    Getting Started

    EQUIPMENT NEEDED

  • 5 V dc power supply
  • EVAL-SDP-CS1Z (SDP-S)
  • Signal generator
  • Spectrum analyzer
  • Network analyzer (option)
  • Microsoft Windows PC with a USB port

  • DOCUMENTS NEEDED

  • ADL6337 data sheet

  • SOFTWARE NEEDED

  • ACE software
  • ACE ADL6337 plugin software
  • Software

    ACE Software

    ZIP
    162 KB
    ACE plug-in for Board.ADL6337 1.2022.30200 [Jul 20 22]
    The ADL6337 family is a transmit variable gain amplifier (VGA) that provides an interface from radio frequency digital-to-analog converters (RF DACs), transceivers, and systems on a chip (SoC) to power amplifiers.
    EXE
    157 MB
    ACE Installer Software 1.30.3323.1470 [Jan 10 25]
    Analysis | Control | Evaluation (ACE) Software. Requires internet access. Run this executable to install ACE onto your computer. Required before installing the plug-in(s) above. Once ACE is installed, double-click on the plug-in package to install the plug-in.

    Related Hardware (1)

    Controller Boards