User Guide
Rev.
A
1
View All
Overview
Features and Benefits
- Full featured evaluation board for the ADL6332-EVALZA and the ADL6332-EVALZB
- Single-supply operation
- Easy to use interface with Analysis | Control | Evaluation (ACE) software
Product Details
The ADL6332-EVALZA and the ADL6332-EVALZB evaluation boards allow the manual control of the ADL6332 through the USB port on a Microsoft® Windows® PC through an SDP-S interface board.
The ADL6332 data sheet provides additional information on the ADL6332. Consult the data sheet in conjunction with this user guide when using the ADL6332-EVALZA and the ADL6332-EVALZB evaluation boards.
Markets and Technologies
Applicable Parts
Getting Started
- 3.3 V DC power supply
- EVAL-SDP-CS1Z (SDP-S)
- Signal generator
- Spectrum analyzer
- Network analyzer (optional)
- Microsoft Windows PC with a USB port
Documentation & Resources
-
UG-2206: Evaluating the ADL6332, 0.38 GHz to 15 GHz RxVGA (Rev. A)7/30/2024PDF5 M