Overview

Product Details

ADL5920-EVALZ is a fully populated, 4-layer, FR4-based evaluation board. For normal operation, it requires a 5 V/200 mA power supply. The 5 V power supply should be connected to the VPOS and GND test loops. The RF input and load should be applied to the RFIN and RFOUT 2.92 mm connectors respectively (since the ADL5920 is fully bi-directional, the input signal can also be applied to RFOUT with the load on RFIN.) The output voltages are available on the VRMSR, VRMSF, VDIFF+ and VDIFF- SMA connectors or on the adjacent test loops.