Data Sheet
Rev.
B
1
View All
Overview
Product Details
ADL5902-EVALZ is a fully populated, 4-layer, FR4-based evaluation board. For normal operation, it requires a 5 V/100 mA power suppply. The 5 V power supply should be connected to the pins labeled VPOS and GND. The RF input signal is applied to the SMA connector labeled IN and the output voltage is available on the SMA connector labeled VOUT.
Documentation & Resources
-
ADL5902: 50 MHz to 9 GHz 65 dB TruPwr Detector Data Sheet (Rev. B)4/30/2010PDF2 M
-
ADL5902 Gerber Files1/17/2012ZIP245 kB