EVAL-ADL5902-ARDZ
Overview
Product Details
The EVAL-ADL5902-ARDZ shield illustrates the functionality of the ADL5902, a 50 MHz to 9 GHz 65 dB TruPwr™ RMS responding RF power detector. The voltage outputs of the ADL5902 are routed to the ANALOG IN connector of the Arduino base board. This allows the RF power detector’s output voltage to be easily digitized and processed by the Arduino base board’s integrated six-channel ADC. The output of the ADL5902’s on-board temperature sensor is also routed to one of the ANALOG IN pins.
Markets and Technologies
Applicable Parts
Documentation & Resources
-
Solutions For Rapid Prototyping: Answering the Needs of Practicing Engineers8/23/2023PDF784 K