Overview

Product Details

ADL5811-EVALZ is a fully populated, 4-layer, Rogers 3003-based evaluation board. It requires 5 V/185 mA or 3.6/125 mA power supply for normal operation. The power supply should be connected to the  clip leads, labeled VPOS and AGND. All signal ports are populated with edge-mounted SMA connectors. RFIN is the RF input port, and LOIP is the LO input port. The IF output port, IFOP, is configured for single-ended output signaling via the on-board transformer. The IFON port provides the option for IF differential infterfacing, with R21 resistor removal. The evaluation board can be programmed through the USB port of a PC running Windows XP or Vista with Microsoft .NET Framework 3.5 installed. The required control software can be downloaded from www.analog.com.