Data Sheet
Rev.
C
1
View All
Overview
Product Details
ADL5606-EVALZ is a 4-layer, FR4-equivalent printed circuit board, and configured for 2140 MHz operation. It requires 5V/362 mA power supply for normal operation. The 5V power supply should be connected to the vector leads, labeled VCC1 and GND1. RFIN is the RF input port, and RFOUT is the RF output port. Both ports are populated with edge-mounted SMA connectors.
Markets and Technologies
Applicable Parts
Documentation & Resources
-
ADL5606 Gerber Files9/26/2011ZIP317 kB