Overview

Product Details

The evaluation board is powered by a single 5 V supply. The power supply is decoupled by 10 µF and 0.1 µF capacitors. On board regulators provide a 2.5 V common mode voltage and 3 V logic supply voltage to enable/disable the power-down feature.

Several termination options are also provided to allow the user to terminate unused inputs/outputs of the amplifier for single-ended applications.