Data Sheet
Rev.
B
1
View All
Overview
Product Details
ADL5541-EVALZ is a 4-layer, FR4-based evaluation board. For normal operation it requires a single 5 V/100 mA power supply. The 5 V power supply should be connected to the test loops labeled VCC and GND. Alternatively, the power supply connections may be made via the two pin header, W-1. The RF input is applied to the SMA connector labeled RFIN. The RF output is available at the SMA connector labeled RFOUT.
Markets and Technologies
Applicable Parts
Documentation & Resources
-
ADL5541: 20 MHz to 6 GHz RF/IF Gain Block Data Sheet (Rev. B)8/6/2007PDF265 K
-
ADL5541 Gerber Files9/13/2011ZIP247 kB