Data Sheet
Rev.
B
1
View All
Overview
Product Details
ADL5536-EVALZ is a fully populated, 4-layer, FR4-based evaluation board. For normal operation it requires a single 5 V/200 mA power supply. The 5 V power supply should be connected to the test loops labeled VCC and GND. The RF input is applied to the SMA connector labeled RFIN. The RF output is available at the SMA connector labeled RFOUT.
Markets and Technologies
Applicable Parts
Documentation & Resources
-
ADL5536: 20 MHz to 1.0 GHz IF Gain Block Data Sheet (Rev. B)10/21/2009PDF322 K
-
ADL5536 Gerber Files9/13/2011ZIP343 kB