Overview

Product Details

The ADL5506-EVALZ is a fully populated, 4-layer, FR4-based evaluation board. For normal operation, it requires a 3V supply and draws 3.75 mA of current, however the supply can range from 2.5 V to 5.5 V. The power supply must be connected to the test loops labeled VPOS and GND. The RF input signal is applied to the SMA connector (RFIN). The output voltage is available on the SMA connector (VLOG).

Documentation & Resources

  • View All (1)
  • Evaluation Design File (1)