Data Sheet
Rev.
B
1
View All
Overview
Product Details
ADL5500-EVALZ is a fully populated, 4-layer, FR4-based evaluation board. For normal operation, it requires a 2.7 V to 5 V/15 mA power supply. The power supply should be connected to the vector pins labeled VPOS and GND. The RF input signal is applied to the edge-mounted SMA type RF connector (RFIN). The RMS output signal is accessible via the edge-mounted SMA connector (VRMS).
Markets and Technologies
Applicable Parts
Documentation & Resources
-
ADL5500: 100 MHz to 6 GHz TruPwr™ Detector Data Sheet (Rev. B)12/9/2015PDF1662 kB
-
ADL5500 Gerber Files9/13/2011ZIP235 kB