Overview
Product Details
ADL5371-EVALZ is a 4-layer, FR4-based evaluation board. For normal operation, it requires a 5 V/300 mA power supply which should be connected to the clip leads labeled VPOS and GND. The LO and baseband inputs (which should be biased at 0.5 V) are applied to edge-mounted SMA-type RF connectors (labeled LO, IBBP, IBBN, QBBP, and QBBN). The RF output signal is available at the SMA connector labeled VOUT.
Markets and Technologies
Applicable Parts
Documentation & Resources
-
ADL5371: 500 MHz to 1500 MHz Quadrature Modulator Data Sheet (Rev. A)1/17/2007PDF835 K
-
ADL5371 Gerber Files9/12/2011ZIP223 kB