Data Sheet
Rev.
A
1
View All
Overview
Product Details
ADL5353-EVALZ is a fully populated, 4-layer, Rogers 3003-based evaluation board. It requires a 5 V/190 mA or 3.3 V/125 mA power supply for normal operation. The power supply should be connected to the clip leads labeled VPOS and GND. All signal ports are populated with edge-mounted SMA connectors. RF-IN is the input port for RF signals. LO1_IN and LO2_IN are input ports for local oscillators. LO1_IN is enabled when the LOSEL clip lead is logic low. LO2_IN is enabled when LOSEL is pulled to logic high. IF1-OUT is the output port configured for single-ended evaluation via a transformer. A power-down feature is available for power supply at or under 3.6 V.
Markets and Technologies
Applicable Parts
Documentation & Resources
-
ADL5353/ADL5355/ADL5363/ADL5365/ADL5367/ADL5369 Gerber Files5/26/2016ZIP301 K