Overview

Features and Benefits

  • Full featured evaluation board for the ADL5335
  • Easy connection to test equipment and other circuits
  • PC control via a separately purchased system development platform EVAL-SDP-CS1Z (SDP-S)
  • PC based evaluation software with simple graphical user interface

Product Details

The ADL5335 is a DGA that has a differential input impedance of 50 Ω and a single-ended output impedance of 50 Ω. User Guide UG-1206 describes how to use the EV-ADL5335SD1Z to verify the operation of the ADL5335.

The EV-ADL5335SD1Z is a fully populated, 4-layer, FR4-based evaluation board that is designed to allow the user to easily evaluate the features and performance of the ADL5335.

Complete specifications for the ADL5335 are available in the ADL5335 data sheet from Analog Devices, Inc., and should be consulted in conjunction with User Guide UG-1206 when using the evaluation board.