Overview

Product Details

ADL5240-EVALZ is a fully populated, 4-layer, Rogers 3003-based evaluation board. For normal operation, it requires a 5 V/200 mA power supply. The evaluation board can be programmed through the USB port of a PC running Windows XP or Vista with Microsoft .NET Framework 3.5 installed. The required control software can be downloaded from www.analog.com. The DSA and the amplifier can be individually biased to the clip leads labeled VCC, VDD and GND as well as connected to the VDD plane using R2 and R1. The evaluation board can be configured with AMP-driving-DSA or DSA-driving-AMP using the available resistor and capacitor pads.