Overview

Product Details

The ADL5205-EVALZ evaluation board provides interfaces to the ADL5205 Dual DGA through serial and the parallel interface ports, as well as through the USB port on a Microsoft® Windows® PC via the system demonstration platform (SDP) interface board. Additionally, toggle switches allow the manually control of all the digital functions for the Dual DGA.

A 3.3 V low dropout (LDO) voltage regulator supplies the logic circuits when the device is running on a 5 V supply. On-board baluns convert single-ended input signals to differential form for input to the device and convert the differential output signals of the device to single-ended form for output.

The ADL5205-EVALZ evaluation board is built on a 4-layer 370HR (FR4) Printed Circuit Board.

Documentation & Resources

  • View All (1)
  • Evaluation Design File (1)