Overview

Product Details

The ADIS16305/PCB is a breakout board which provides (1) ADIS16305BMLZ, (1) flexible cable and (1) interface PCB to simplify the process of prototyping during the early stages of system design and evaluation. The ADIS16305BMLZ is a fully-calibrated, MEMS 4DOF Inertial Sensor, which provides a serial peripheral interface (SPI) for all digital communications. It provides a dual-row, 24-pin connector interface that minimizes board space but does not support standard ribbon cable connections. The flexible cable and interface PCB provides access to the ADIS16305BMLZ, using dual-row, 12-pin connectors, which supports standard ribbon cable systems and hand-soldering connection techniques.

Applicable Parts

Documentation & Resources

Related Hardware (1)

Controller Boards