Overview
Features and Benefits
- Single supply voltage 3.3 V
- Wide frequency range
- SMA connectors for RF signals
- SMB connectors for switch control signals
- On-board calibration transmission line for analyzer calibration
Product Details
The EVAL-ADGM1004SDZ evaluates the ADGM1004 wideband, single-pole, four-throw (SP4T), microelectromechanical systems (MEMS) switch, and a control chip copackaged in a compact, 24-lead, 5 mm × 4 mm × 1.45 mm, lead frame chip scale package (LFCSP). The SP4T switch uses Analog Devices, Inc., MEMS switch technology, which provides optimum bandwidth performance, power handling capability, and linearity for radio frequency applications. The control chip generates the high voltage signals necessary for the MEMS switch and allows the user to control operation through a flexible, complementary metal oxide semiconductor (CMOS), low voltage transistor to transistor logic (LVTTL) compliant, parallel interface, as well as through a serial peripheral interface (SPI). It is possible to daisy-chain multiple ADGM1004 devices together, which enables the configuration of multiple devices with a minimal amount of digital lines.
For the SPI interface, the EVAL-ADGM1004SDZ connects to the USB port of a PC via a system demonstration platform (SDP) board. The EVAL-SDP-CB1Z (SDP-B) controller board is acceptable to use, and is available to order at www.analog.com/SDP-B.
The EVAL-ADGM1004SDZ is fitted with connectors for RF and control signals, as well as links that allow the user to control the operation of the switch and evaluate the performance of the ADGM1004.
For full specifications on the ADGM1004, consult the ADGM1004 data sheet, which must be used in conjunction with this user guide when using the EVAL-ADGM1004SDZ.
Applicable Parts
Documentation & Resources
-
UG-1462: EVAL-ADGM1004SDZ User Guide11/14/2019PDF750 K