Overview

Features and Benefits

  • Self-contained board, including ADF4155 synthesizer, differential 122.88 MHz temperature controlled crystal oscillator (TCXO), voltage controlled oscillator (VCO) 5.725 GHz to 5.875 GHz, loop filter, USB interface, and voltage regulators 
  • Designed for a 61.44 MHz phase frequency detector (PFD) frequency, 0.9 mA charge pump current (lcp), and 80 kHz loop bandwidth 
  • Accompanying software allows complete control of synthesizer functions from a PC
  • Externally powered by 5.5 V

Product Details

The EV-ADF4155EB1Z board evaluates the performance of the ADF4155 frequency synthesizer for phase-locked loops (PLLs). The evaluation board contains the ADF4155 synthesizer, the loop filter, a VCO, a differential 122.88 MHz reference TCXO, a USB interface, power supply connectors, and SMA connectors. A USB cable is included to connect the board to a PC USB port.

In addition, the evaluation kit contains Windows-based software to allow easy programming of the synthesizer.

Applicable Parts