Overview

Features and Benefits

  • On-board regulators for 3 V, 5 V, 12 V power supplies
  • Includes OP27 for active filter applications
  • Designed for simple hook-up to an external VCO board

Product Details

This board is designed to allow the user to evaluate the performance of the ADF4007 frequency synthesizer for PLLs (phase locked loops).  It contains the ADF4007 synthesizer, links for choosing the divide ratio (8, 16, 32, and 64), an SMA connector for the reference input, and an RF input and output.

Documentation & Resources