User Guide
Rev.
0
1
View All
Overview
Product Details
This user guide explains the setup of the EVAL-ADAU1797Z evaluation board.
This evaluation board provides full access to all analog and digital inputs/outputs on the ADAU1797. The EVAL-ADAU1797Z can be powered by a single 3.8V to 5V supply. Once the main power is supplied, onboard regulators provide the voltages needed for the ADAU1797 and other devices. The printed circuit board (PCB) is an 8-layer design, with a ground plane and power plane on the inner layers. The EVAL-ADAU1797Z contains connectors for external microphones and speakers. The master clock can be provided externally or by the onboard 24.576MHz passive crystal or onboard 24.576MHz oscillator.