Overview
Features and Benefits
- Full-features evaluation board for the ADATE334
- Supply voltages: +15 V and −15 V, on-board voltage regulators
- Breakout signal inputs and outputs through SMA connectors
- Differential pairs provided with 50 Ω controlled impedance traces with equal lengths
- LED indicators for read and write data
- PC software for control through USB
Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA) (pdf). Send your completed forms, project details, company information and contact by e-mail to ADATE334@analog.com. Additional support is available from your Analog Devices local sales.
Product Details
The EVAL-ADATE334EBZ is a full featured evaluation board designed to allow the user to simply evaluate all features of the ADATE334 dual integrated driver, comparator, and active load (DCL), and a four-quadrant per pin parametric measurement unit (PPMU). The EVAL-ADATE334EBZ features breakout connections through the Subminiature Version A (SMA) terminals for all the signal inputs and outputs. The differential pairs are provided with 50 Ω controlled impedance traces with equal lengths.
The EVAL-ADATE334EBZ only accepts +15 V and −15 V supplies, and the on-board regulators provide the required device supplies. The EVAL-ADATE334EBZ can be controlled through the on-board connectors or through the USB port of a Windows-based PC using the ADATE334 evaluation board software. The default setup is for control through the USB port. Communication with the ADATE334 evaluation board software is through the USB, and the light emitting diode (LED) indicators on the EVAL-ADATE334EBZ provide displays for the read and write data.
The ADATE334 data sheet provides full details on all the functionalities of the ADATE334 device, as well as the information on each of the registers within the ADATE334, and must be consulted when using the EVAL-ADATE334EBZ.