Overview
Features and Benefits
- ADAQ4381-4 quad, 14-bit,
- 4 MSPS, μModule® evaluation boards
- Versatile analog signal conditioning circuitry
- On-board LDO and power supply circuits
- PC software for control and data analysis of time and frequency domain
- System demonstration platform-compatible (SDP-H1, high-speed controller board (EVAL-SDP-CH1Z))
Product Details
- The EV-ADAQ4380-4FMCZ, EV-ADAQ4370-4FMCZ, and EVADAQ4381-
4FMCZ evaluation boards enable
a simple evaluation of the ADAQ4380-4, ADAQ4370-4, and
ADAQ4381-4 quad, 16-/14-bit, 4/2 MSPS, simultaneous sampling,
μModule data acquisition solutions, respectively. The evaluation
boards demonstrate the performance of the ADAQ4380-4,
ADAQ4370-4, and ADAQ4381-4 μModules and are versatile tools
for variety of applications.
The ADAQ4380-4, ADAQ4370-4, and ADAQ4381-4 μModules combine multiple common signal processing and conditioning blocks into a single device that includes a low noise, fully differential analog-to-digital converter (ADC) drivers, a high precision 3.3 V reference chip, low-noise reference buffer, high resolution, quad, 16-/14-bit, 4/2 MSPS simultaneous sampling successive approximation register (SAR) ADC, and all the critical passive components necessary for optimum performance.
The EV-ADAQ4380-4FMCZ, EV-ADAQ4370-4FMCZ, and EVADAQ4381- 4FMCZ evaluation boards interface with high-speed system demonstration platform SDP-H1 (EVAL-SDP-CH1Z) board through a 160-pin FMC connector.
Refer to the ADAQ4380-4, ADAQ4370-4, and ADAQ4381-4 data sheets for full specifications, which must be consulted in conjunction with this user guide when using the EV-ADAQ4380-4FMCZ, EV-ADAQ4370-4FMCZ, and EV-ADAQ4381-4FMCZ evaluation boards. For the current schematic, layouts, and bill of materials, refer to the EVAL-ADAQ4380-4, EVAL-ADAQ4370-4, or EVALADAQ4381- 4 product page.
Markets and Technologies
Applicable Parts
Getting Started
EQUIPMENT NEEDED
- PC running Windows® 10 or higher
- SDP-H1 (EVAL-SDP-CH1Z) controller board
- Low noise, precision signal source (such as APX500 series)
- Standard USB A to USB mini-B
- Band-pass filter suitable for 16-bit testing (optional, value based on signal frequency)
SOFTWARE NEEDED
- ADAQ4380-4, ADAQ4370-4, or ADAQ4381-4 ACE plug-in
- SDP-H1 driver
Documentation & Resources
-
EVAL-ADAQ4381-4 - Schematic11/6/2024PDF496 K
-
EVAL-ADAQ4381-4 - Bill of Materials11/6/2024PDF167 K