Overview
Features and Benefits
- USB 2.0 interface
- Jumper or computer controlled temperature compensation mode enable
- Jumper or computer controlled power-down mode enable
- Measurement test points and coaxial connectors
Product Details
The EVAL-ADA4571-2 shows the ADA4571-2 in an end of shaft magnet configuration. The evaluation kit is composed of an ADA4571-2 motherboard, a magnetic stimulus on a hand turnable mount, a USB interface, and an SDP-S controller board. The required LabVIEW 2013 graphical user interface (GUI) software for Windows® is available on the ADA4571-2 product page.
The EVAL-ADA4571-2 features an on-board 5 V regulator, a 6 channel simultaneous sampling analog-to-digital converter (ADC), and jumpers for enabling the temperature compensation and power-down modes within the ADA4571-2. The motherboard also features test points and unpopulated coaxial connectors for the six outputs of the device.
The SDP-S controller board controls the ADC on the motherboard reading back the ADA4571-2 outputs, to change the digital inputs to the ADA4571-2, interface with the GUI, and to supply power to the evaluation board through the USB connection.