Overview
Features and Benefits
- Fully featured evaluation board for the ADA4099-2
- Enables efficient prototyping
- User defined circuit configuration
- Simplified connection to test equipment and other circuits
Product Details
The EVAL-ADA4099-2EBZ evaluates the ADA4099-2 10-lead, lead frame chip scale package (LFCSP), robust Over-The-Top™ precision operational amplifier (op amp). The EVAL-ADA4099-2EBZ is a prepopulated board using a gain of 1 configuration.
The EVAL-ADA4099-2EBZ design allows simplified and efficient use. The EVAL-ADA4099-2EBZ has edge mounted Subminiature Version A (SMA) connectors on the inputs and outputs to allow efficient connection to test equipment or other circuits. Bulk test points are also incorporated as an alternative option to be used for the inputs and outputs. The optimized EVAL-ADA4099-2EBZ ground plane, component placement, and power supply allow maximum circuit flexibility and performance. The EVAL-ADA4099-2EBZ uses a combination of surface-mount technology (SMT) with majority of components in 0603 case size, except for the 10 μF bypass capacitor. The EVAL-ADA4099-2EBZ also has unpopulated resistor and capacitor pads, which provide the user with the options and flexibility to implement different application circuits and configurations.
For full details on the ADA4099-2, see the ADA4099-2 data sheet, which must be consulted in conjunction with the user guide when using the EVAL-ADA4099-2EBZ.
Getting Started
EQUIPMENT NEEDED
- Dual-output dc power supply
- Dual-channel signal generator
- Oscilloscope
- Banana jack to grabber cables
- BNC to SMA cables
DOCUMENTS NEEDED
- ADA4099-2 data sheet