Overview

Features and Benefits

  • Full featured evaluation board for the AD9684
  • SPI interface for setup and control
  • Wide band Balun driven input
  • No external supply needed. Uses 12V-1A and 3.3V-3A supplies from FMC
  • VisualAnalog® and SPIController software interfaces

Product Details

The AD9684-500EBZ is an evaluation board for the AD9684, dual, 14-bit ADC. This reference design provides all of the support circuitry to operate devices in their various modes and configurations. It is designed to interface directly with the HSC-ADC-EVALEZ data capture card, allowing users to download captured data for analysis. The Visual Analog software package, which is used to interface with the device’s hardware, allows users to download captured data for analysis with a user-friendly graphical interface. The SPIController software package is also compatible with this hardware and allows the user to access the SPI programmable features of the AD9684.

The AD9684 data sheet provides additional information related to device configuration and performance and should be consulted when using these tools. All documents and VisualAnalog and SPIController are available at the High Speed ADC Evaluation Boards page. For additional information or questions, please email highspeedproductssupport@analog.com.

Documentation & Resources

Software

Design Tool

SPIController
The high speed ADC SPI program allows the user to control advanced features on high speed, analog-to-digital converters (ADCs) with SPI capability.
Visual Analog
For designers who are selecting or evaluating high speed ADCs, VisualAnalog™ is a software package that combines a powerful set of simulation and data analysis tools with a user-friendly graphical interface.

Related Hardware (1)

Controller Boards