Overview
Features and Benefits
- Simple power connection using 6 V wall adapter and on-board LDO voltage regulators
- 8 ac-coupled single-ended SMA output connectors (4 differential paths)
- 2 ac-coupled single-ended SMA connectors for reference input
- Pin selectable options for the following:
- 2.5 V or 3.3 V operation
- SPI/I2C or Sx pin programmable
- OUT0 through OUT3 divide value
- OUT0 through OUT3 logic type
- Input logic type
- USB connection to PC
- Microsoft Windows-based evaluation software with simple graphical user interface (supports 64-bit versions of Windows)
Product Details
The AD9508 evaluation board is a compact, easy-to-use platform for evaluating all features of the AD9508. This user guide focuses on the AD9508 evaluation board and software. The AD9508 is a high performance 1:4 flexible clock buffer. Each output has a programmable divider that can be set via SPI/I2C programming or Sx pin strapping. The AD9508 features both 2.5 V and 3.3 V operation.
Markets and Technologies
Applicable Parts
Documentation & Resources
-
AD9508 Evaluation Board Schematic2/21/2013PDF238 kB
-
AD9508 Evaluation Board User Guide4/24/2013WIKI
-
AD9508 Evaluation Board Gerber Files2/21/2013ZIP369 kB
-
AD9508 Evaluation Board Bill of Materials2/21/2013XLS22 kB