Overview
Features and Benefits
- Full featured evaluation board for the AD9484
- SPI interface for setup and control
- External, on-board oscillator, or AD9517 clocking option
- Balun/transformer or amplifier input drive option
- LDO regulator or switching power supply options
- VisualAnalog® and SPI controller software interfaces
Product Details
The AD9484-500EBZ is an evaluation board for the AD9484, single 8-bit ADC. This reference design provides all of the support circuitry to operate devices in their various modes and configurations, It is designed to interface directly with the HSC-ADC-EVALCZ data capture card, allowing users to download captured data for analysis. The Visual Analog software package, which is used to interface with the device’s hardware, allows users to download captured data for analysis with a user-friendly graphical interface. The SPI controller software package is also compatible with this hardware and allows the user to access the SPI programmable features of the AD9484.
The AD9484 data sheet provides additional information related to device configuration and performance and should be consulted when using these tools. All documents and Visual Analog and SPI Controller are available at the High Speed ADC Evaluation Boards page. For additional information or questions, please email
Documentation & Resources
-
UG-290: Evaluating the AD9434 and AD9484 Analog-to-Digital Converters8/22/2011PDF1766 kB
-
Gerber Files4/4/2011ZIP
-
Schematic4/4/2011PDF
-
Bill of Materials4/4/2011XLS
-
Quick Start Guide4/4/2011PDF