Overview
Features and Benefits
- Full featured evaluation board for the AD9257
- SPI interface for setup and control
- External, on-board oscillator, or AD9517 clocking option
- Balun/transformer or amplifier input drive option
- On-board LDO regulator or switching regulator, needing a single external 6V, 2A dc supply
- VisualAnalog® and SPI controller software interfaces
Product Details
The AD9257-65EBZ is an evaluation board for the AD9257, octal 14-bit ADC. This reference design provides all of the support circuitry to operate devices in their various modes and configurations. It is designed to interface directly with the HSC-ADC-EVALCZ data capture card, allowing users to download captured data for analysis. The Visual Analog software package, which is used to interface with the device’s hardware, allows users to download captured data for analysis with a user-friendly graphical interface. The SPI controller software package is also compatible with this hardware and allows the user to access the SPI programmable features of the AD9257.
The AD9257 data sheet provides additional information related to device configuration and performance and should be consulted when using these tools. All documents and Visual Analog and SPI Controller are available at the High Speed ADC Evaluation Boards page. For additional information or questions, please email highspeed.converters@analog.com
Applicable Parts
Documentation & Resources
-
Visual Analog5/12/2015
-
Evaluating the AD9257/AD9637 Analog to Digital Converters3/25/2013WIKI
-
AD9257 Design and Integration Files7/19/2013ZIP1553 kB