Overview

Product Details

The AD9142-M5372-EBZ connects to a DPG2 for quick evaluation of the AD9142, a high-speed, signal processing Digital to Analog Converter. The DPG2 automatically formats the data and sends it to the AD9142-M5372-EBZ, simplifying evaluation of the device. The Evaluation Board (EVB) runs from a +5V supply. A clock distribution chip AD9516 is included on this EVB as a clock fan-out and frequency divider for the DACCLK, REFCLK and DPG2 input clock. Also included is a quadrature modulator ADL5372 for quick DAC+IQMOD evaluation. Figure 2 is an image of the top side of the AD9142-M5372-EBZ.

Documentation & Resources

Related Hardware (2)

Controller Boards

Daughter Boards