Overview

Features and Benefits

  • Enables easy evaluation of the AD8460
  • Easy connection to any controller board
  • Robust thermal management

Product Details

The EVAL-AD8460SDZ board enables easy evaluation of the AD8460, offered in a 12 mm × 12 mm, 80-lead thin quad flat package (TQFP) with an exposed pad at the top for a mountable heat sink. The evaluation board provides a platform for quick and easy evaluation of the AD8460 for various user-defined configurations.

The AD8460 is ideally suited for demanding applications such as high-speed arbitrary waveform generation, programmable power supplies, and LCD/OLED panel formation.

The evaluation board hardware and software enable full operation of the AD8460 analog pattern generation (APG) and arbitrary waveform generation (AWG) modes. The AD8460 data sheet provides the full specifications of the AD8460 and details on the device operation. Consult it in conjunction with the user guide.

APPLICATIONS

  • Automatic test equipment (ATE)
  • Display panel formation and testing
  • Piezo drivers
  • Programmable power supplies

Markets and Technologies

Applicable Parts

Package Contents

  • EVAL-AD8460SDZ evaluation board
  • Aluminum heat sink
  • Tubeaxial fan

Getting Started

HARDWARE AND SOFTWARE REQUIRED

  • SDP-H1 or SDP-B controller board, must be purchased separately
  • ACE software
  • EVAL-AD8460SDZ ACE plugin