Overview
Product Details
The AD8436 evaluation board is fully assembled, tested and ready to use after the power and signal sources are connected. The AD8436-EVALZ offers many options, without sacrificing simplicity. The board is tested and shipped with a 10 μF averaging capacitor (CAVG), 3.3 μF low-pass filter capacitor (CLPF) and a 0.1 μF (CCF) capacitor to optimize crest factor performance. Please see AD8436 data sheet available on-line for complete details.