EVAL-AD8410ARM-10
User Guide
Rev.
0
1
View All
Overview
Features and Benefits
- Enables Quick Breadboarding and Prototyping
- Easily Configurable for Unidirectional or Bidirectional Operation
- Includes Provision for Current-Sense Shunt Resistor
- Easy Connection to Test Equipment
- Includes Provisions for an Input Filter and an Output Filter
- Decoupled Supply Line
Product Details
The AD8410ARM-10-EVALZ is designed to aid in the evaluation of the 10-lead MSOP AD8410A current-sense amplifier. It is designed for easy configuration of different operational modes and allow for load flexibility. A shunt resistor (R1) with a maximum standard size of 2818 can be soldered to both boards.
The AD8410ARM-10-EVALZ accommodates the AD8410A-10 in a mini small outline package (MSOP). The AD8410ARM-10-EVALZ is hereafter referred to as the AD8410A-10 evaluation board in this user guide.
Full specifications of the AD8410A-10 are available in the AD8410A data sheet. Refer to this user guide when using the AD8410A-10 evaluation board.
APPLICATIONS
- In-phase or high-side current sensing:
- Motor control in BLDC motors, low-inductance motors
- Bidirectional 48 V to 12 V DC-DC converters
- Solenoid controls
- Power rail monitoring
- Low-side current sensing