Overview
Product Details
AD8370-EVALZ is a fully populated, 4-layer, FR4-based evaluation board designed to allow easy evaluation of all features of the AD8370 DVGA. The evaluation board contains bypassable transformers to allow single ended or differential inputs, and a 25 pin D-Sub connector for external digital control of the on chip SPI port. There is a single switch on this eval board which can be used to turn on and off the +5 V applied to the power pins. This evaluation board requires only a single supply within the range of 4.5 V to 5.5 V.
Markets and Technologies
Applicable Parts
Documentation & Resources
-
AD8370: LF to 750MHz Digitally Controlled VGA Data Sheet (Rev. B)9/28/2006PDF823 K
-
AD8370 Gerber Files9/11/2011ZIP197 kB